??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-1/4 Inch
Part No.
068561
Description
LFT-SXV-104S
Lubrication Feature
RE-LUBE
Weight
1.44 lbs
A
1.41 Inch
B
4.44 Inch
C
1.60 Inch
D
3.56 Inch
G
0.41 Inch
H
0.47 Inch
J
0.61 Inch
L
1.75 Inch
M
3.25 Inch
N
1.72 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.